1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aligning Pad, B Type

Aligning Pad, B Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,417.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A B-type aligning pad for Ball SCM435 / Ball HRC60.

 
Part Number
632B-M3
632B-M4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
Mass
(g)
Screw Diameter

฿ 2,417.56

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 12117.2M37Ball Dia. φ10

฿ 3,128.32

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 181710.5M428Ball Dia. φ16

Loading...

  1. 1

Basic Information

Material Ball SCM435 Heat Treatment Ball HRC60 Surface Treatment Black oxide finish