(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Main body: Aligning grip bolt (flat) with SCM440 and hardening HRC35 to 40.
Material | Main Body: SCM440 | Heat Treatment | Hardening HRC35-40 | Surface Treatment | Main Body: Black Oxide Finish, Pad: Black Oxide Finish |
---|
Please check the type/dimensions/specifications of the part AGB06040F in the Aligning Grip Bolt (Flat) series.
Part Number |
---|
AGB06012F |
AGB06025F |
AGB08012F |
AGB08025F |
AGB08040F |
AGB10015F |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | Mass (g) | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | 1 Piece(s) | Quote | - | M6 | 12 | 8 | 10 | 6 | 1.5 | 1.6 | 7 | M6 | ||
฿ 3,292.43 | 1 Piece(s) | 5 Day(s) | - | M6 | 25 | 8 | 10 | 6 | 1.5 | 1.6 | 8 | M6 | ||
฿ 3,579.03 | 1 Piece(s) | 5 Day(s) | - | M8 | 12 | 11.5 | 13 | 8.5 | 1.5 | 1.6 | 12 | M8 | ||
฿ 3,580.52 | 1 Piece(s) | 5 Day(s) | - | M8 | 25 | 11.5 | 13 | 8.5 | 1.5 | 2.3 | 18 | M8 | ||
฿ 2,232.68 | 1 Piece(s) | Same day | 10 | M8 | 40 | 11.5 | 13 | 8.5 | 1.5 | 2.3 | 22 | M8 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | - | M10 | 15 | 13 | 17 | 10 | 4 | 2.3 | 26 | M10 |
How can we improve?
How can we improve?