1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Aligning Grip Bolt (Flat) (Part Number)

JIGS PARTS

Aligning Grip Bolt (Flat)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,232.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Main body: Aligning grip bolt (flat) with SCM440 and hardening HRC35 to 40.

Part Number
AGB20060F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(g)
Screw Diameter

฿ 8,270.50

JIGS PARTS 1 Piece(s) 5 Day(s) -M206020302043206M20

Loading...

  1. 1

Basic Information

Material Main Body: SCM440 Heat Treatment Hardening HRC35-40 Surface Treatment Main Body: Black Oxide Finish, Pad: Black Oxide Finish

Please check the type/dimensions/specifications of the part AGB20060F in the Aligning Grip Bolt (Flat) series.

Products with similar specification

Part Number
AGB08012F
AGB08025F
AGB08040F
AGB20100F
AGB24040F
AGB24100F
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(g)
Screw Diameter

฿ 3,579.03

1 Piece(s) 5 Day(s) -M81211.5138.51.51.612M8

฿ 3,580.52

1 Piece(s) 5 Day(s) -M82511.5138.51.52.318M8

฿ 2,232.68

1 Piece(s) Same day 10M84011.5138.51.52.322M8

฿ 8,287.35

1 Piece(s) 5 Day(s) -M2010020302043277M20

฿ 9,400.40

1 Piece(s) 5 Day(s) -M244026362543287M24

฿ 999,999,999.00

1 Piece(s) Quote -M2410026362543432M24