1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aligning Grip Bolt (Flat)

Aligning Grip Bolt (Flat)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,232.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Main body: Aligning grip bolt (flat) with SCM440 and hardening HRC35 to 40.

Part Number
AGB06012F
AGB06025F
AGB06040F
AGB08012F
AGB08025F
AGB08040F
AGB10015F
AGB10030F
AGB10050F
AGB12020F
AGB12040F
AGB12060F
AGB16025F
AGB16050F
AGB16080F
AGB20030F
AGB20060F
AGB20100F
AGB24040F
AGB24100F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(g)
Screw Diameter

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote -M61281061.51.67M6

฿ 3,292.43

JIGS PARTS 1 Piece(s) 5 Day(s) -M62581061.51.68M6

฿ 3,292.92

JIGS PARTS 1 Piece(s) 5 Day(s) -M64081061.51.610M6

฿ 3,579.03

JIGS PARTS 1 Piece(s) 5 Day(s) -M81211.5138.51.51.612M8

฿ 3,580.52

JIGS PARTS 1 Piece(s) 5 Day(s) -M82511.5138.51.52.318M8

฿ 2,232.68

JIGS PARTS 1 Piece(s) Same day 10M84011.5138.51.52.322M8

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote -M101513171042.326M10

฿ 5,233.44

JIGS PARTS 1 Piece(s) 5 Day(s) -M103013171042.333M10

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote -M105013171042.343M10

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote -M12201519124355M12

฿ 6,048.96

JIGS PARTS 1 Piece(s) 27 Day(s) -M12401519124365M12

฿ 6,050.96

JIGS PARTS 1 Piece(s) 5 Day(s) -M12601519124375M12

฿ 6,053.93

JIGS PARTS 1 Piece(s) 5 Day(s) -M16251924124387M16

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote -M165019241643117M16

฿ 6,069.77

JIGS PARTS 1 Piece(s) 5 Day(s) -M168019241643152M16

฿ 7,719.24

JIGS PARTS 1 Piece(s) 5 Day(s) -M203020302043154M20

฿ 8,270.50

JIGS PARTS 1 Piece(s) 5 Day(s) -M206020302043206M20

฿ 8,287.35

JIGS PARTS 1 Piece(s) 5 Day(s) -M2010020302043277M20

฿ 9,400.40

JIGS PARTS 1 Piece(s) 5 Day(s) -M244026362543287M24

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote -M2410026362543432M24

Loading...

  1. 1

Basic Information

Material Main Body: SCM440 Heat Treatment Hardening HRC35-40 Surface Treatment Main Body: Black Oxide Finish, Pad: Black Oxide Finish