(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Body: SCM440 / quenched HRC35-40 aligning grip bolt (grip).
Part Number |
---|
AGB06012G |
AGB06025G |
AGB06040G |
AGB08012G |
AGB08025G |
AGB08040G |
AGB10015G |
AGB10030G |
AGB10050G |
AGB12020G |
AGB12040G |
AGB12060G |
AGB16025G |
AGB16050G |
AGB16080G |
AGB20030G |
AGB20060G |
AGB20100G |
AGB24040G |
AGB24100G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | Mass (g) | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M6 | 12 | 8 | 10 | 6 | 1.5 | 1.6 | 7 | M6 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M6 | 25 | 8 | 10 | 6 | 1.5 | 1.6 | 8 | M6 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M6 | 40 | 8 | 10 | 6 | 1.5 | 1.6 | 10 | M6 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M8 | 12 | 11.5 | 13 | 8.5 | 1.5 | 1.6 | 12 | M8 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M8 | 25 | 11.5 | 13 | 8.5 | 1.5 | 2.3 | 18 | M8 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M8 | 40 | 11.5 | 13 | 8.5 | 1.5 | 2.3 | 22 | M8 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M10 | 15 | 13 | 17 | 10 | 4 | 2.3 | 26 | M10 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M10 | 30 | 13 | 17 | 10 | 4 | 2.3 | 33 | M10 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M10 | 50 | 13 | 17 | 10 | 4 | 2.3 | 43 | M10 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M12 | 20 | 15 | 19 | 12 | 4 | 3 | 55 | M12 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M12 | 40 | 15 | 19 | 12 | 4 | 3 | 65 | M12 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M12 | 60 | 15 | 19 | 12 | 4 | 3 | 75 | M12 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M16 | 25 | 19 | 24 | 12 | 4 | 3 | 87 | M16 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M16 | 50 | 19 | 24 | 16 | 4 | 3 | 117 | M16 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M16 | 80 | 19 | 24 | 16 | 4 | 3 | 152 | M16 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M20 | 30 | 20 | 30 | 20 | 4 | 3 | 154 | M20 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M20 | 60 | 20 | 30 | 20 | 4 | 3 | 206 | M20 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M20 | 100 | 20 | 30 | 20 | 4 | 3 | 277 | M20 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M24 | 40 | 26 | 36 | 25 | 4 | 3 | 287 | M24 | ||
฿ 999,999,999.00 | NBY JIGS PARTS | 1 Piece(s) | Quote | M24 | 100 | 26 | 36 | 25 | 4 | 3 | 432 | M24 |
Loading...
Material | Main Body: SCM440 | Heat Treatment | Hardening HRC35-40 | Surface Treatment | Main Body: Black Oxide Finish, Pad: Black Oxide Finish |
---|
How can we improve?
How can we improve?