1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjustable Hook Wrench

Adjustable Hook Wrench
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,590.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Because the compatible diameter is adjustable, a single wrench can handle multiple diameter sizes. Suitable for operation with screw jacks, clamp support screw jacks, aluminum base jacks, and magnet jacks.

 
Part Number
AHS2035-4K
AHS3560-4K
AHS6090-5K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMass
(g)
Pin Diameter
(φ)

฿ 1,590.30

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 85φ3

฿ 1,822.46

NBY JIGS PARTS 1 Piece(s) 3 Day(s) 170φ4

฿ 2,246.04

NBY JIGS PARTS 1 Piece(s) 3 Day(s) 380φ5.5

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish