1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S Nut

S Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 89.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With a structure featuring a partial cut in the seat side screw, seat surface pressure can be uniformly applied to the outer periphery to prevent screws from becoming loose. Because resistance materials such as springs or adhesives are not used, it can be attached and removed any number of times while retaining its anti-slack effect.

 
Part Number
SFM0008
SFM0010
SFM0012
SFM0016
SFM0020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
Mass
(g)
Screw Diameter

฿ 89.15

NBY JIGS PARTS 1 Piece(s) 3 Day(s) 14.49121.426M8 x 1.25

฿ 102.02

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 1811141.6411M10 x 1.5

฿ 116.88

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 2212171.8418M12×1.75

฿ 153.76

NBY JIGS PARTS 1 Piece(s) 3 Day(s) 3116243547M16×2

฿ 214.71

NBY JIGS PARTS 1 Piece(s) 3 Day(s) 37203035.584M20×2.5

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening HRC30±5 Surface Treatment Black oxide finish