1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milling Chuck (Micron Chuck) BT Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,141.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High speed chuck that achieves high rigidity and high precision.
[Features]
· Only micron chucks can guarantee such minimal runout.
· Provides both high rigidity and high precision. Achieves strong and intricate machining.

Part Number
BT40-HPC32-105A
BT40-HPC32-135A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHolder Length L
(mm)
H
(mm)
Mass
(kg)

฿ 13,141.06

SWA TOOLING 1 Piece(s) 5 Day(s) 1051002.2

฿ 13,810.71

SWA TOOLING 1 Piece(s) 5 Day(s) 1351172.5

Loading...

  1. 1

Basic Information

Product Classification Body Applicable Machine Tool (Body) Machining Center Spindle Type # BT40
Tool Type End Mill / Drill / Reamer / Tap Retention possible blade diameter(mm) 32 Maximum Allowable Rotation Speed(min-1) 10000
Nominal, cutting tool, shank diameter(φD) HPC32 H1(mm) 27.5 H2(mm) 53
φC 70 φC1 52 Mouth accuracy(µm) 3
Tip runout accuracy(µm) 2