1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drill Chuck (With Integrated Shank) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,301.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact integrated shank. Drill chuck that is economical and easy to use.
[Features]
· Compact type with a shorter L dimension than a conventional drill chuck.
· Integrated shank that does not need to be attached or removed.
· The wrench included can be used for tightening during high-torque machining.

Part Number
BT30-SDC08-080
BT30-SDC13-100
BT40-SDC08-080
BT40-SDC13-100
BT50-SDC13-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpindle Type Retention possible blade diameter
(mm)
Holder Length L
(mm)
Nominal, Diameter L OPEN L CLOSE L1 OPEN L1 CLOSE φC Mass
(kg)

฿ 10,650.00

SWA TOOLING 1 Piece(s) 16 Day(s) # BT300.5~885.5SDC087885.54855.5360.7

฿ 9,301.07

SWA TOOLING 1 Piece(s) 5 Day(s) # BT301 to 13105.5SDC1398105.565.57750.51.3

฿ 9,508.00

SWA TOOLING 1 Piece(s) 22 Day(s) # BT400.5~885.5SDC087885.54855.5361.3

฿ 9,376.89

SWA TOOLING 1 Piece(s) 5 Day(s) # BT401 to 13109.5SDC1398109.565.57750.51.8

฿ 12,554.36

SWA TOOLING 1 Piece(s) 5 Day(s) # BT501 to 13129.5SDC13118129.565.57750.54.5

Loading...

  1. 1

Basic Information

Product Classification Body Applicable Machine Tool (Body) Machining Center Tool Type Drill