(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compact integrated shank. Drill chuck that is economical and easy to use.
[Features]
· Compact type with a shorter L dimension than a conventional drill chuck.
· Integrated shank that does not need to be attached or removed.
· The wrench included can be used for tightening during high-torque machining.
Part Number |
---|
BT40-SDC08-080 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Spindle Type | Retention possible blade diameter (mm) | Holder Length L (mm) | Nominal, Diameter | L OPEN | L CLOSE | L1 OPEN | L1 CLOSE | φC | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,508.00 | SWA TOOLING | 1 Piece(s) | 22 Day(s) | # BT40 | 0.5~8 | 85.5 | SDC08 | 78 | 85.5 | 48 | 55.5 | 36 | 1.3 |
Loading...
Product Classification | Body | Applicable Machine Tool (Body) | Machining Center | Tool Type | Drill |
---|
Please check the type/dimensions/specifications of the part BT40-SDC08-080 in the Drill Chuck (With Integrated Shank) series.
Part Number |
---|
BT30-SDC08-080 |
BT30-SDC13-100 |
BT40-SDC13-100 |
BT50-SDC13-120 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Spindle Type | Retention possible blade diameter (mm) | Holder Length L (mm) | Nominal, Diameter | L OPEN | L CLOSE | L1 OPEN | L1 CLOSE | φC | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,650.00 | 1 Piece(s) | 16 Day(s) | # BT30 | 0.5~8 | 85.5 | SDC08 | 78 | 85.5 | 48 | 55.5 | 36 | 0.7 | ||
฿ 9,301.07 | 1 Piece(s) | 5 Day(s) | # BT30 | 1 to 13 | 105.5 | SDC13 | 98 | 105.5 | 65.5 | 77 | 50.5 | 1.3 | ||
฿ 9,376.89 | 1 Piece(s) | 5 Day(s) | # BT40 | 1 to 13 | 109.5 | SDC13 | 98 | 109.5 | 65.5 | 77 | 50.5 | 1.8 | ||
฿ 12,554.36 | 1 Piece(s) | 5 Day(s) | # BT50 | 1 to 13 | 129.5 | SDC13 | 118 | 129.5 | 65.5 | 77 | 50.5 | 4.5 |
How can we improve?
How can we improve?