1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Side Cutter Upper (straight shank type)

SWA TOOLING

Side Cutter Upper (straight shank type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,481.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Firmly grasps the side cutter. Straight shank type

Part Number
ST32-SCA15.875-015
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,481.60

SWA TOOLING 1 Piece(s) 50 Day(s)

Loading...

  1. 1

Basic Information

Product Classification Body Applicable Machine Tool (Body) Machining Center Holder Length L(mm) 173
Shank size ST32 Name Type Number SCA15.875 φD1 32
φD2 15.875 L(mm) 112 L1(mm) 15
Note 1 Colors for 5, 10, and 20 mm are included. Note 2 Cutter is not included with the main body. H1(mm) 16
H3(mm) 5 , 10 , 20 H4(mm) 13 H5(mm) 3
H6(mm) 22 G1 M14×1.5 φC1 26
φC2 17 φC3 15.875 W1(mm) 3.18
W2(mm) 3.18 K1(mm) 17.42 K2(mm) 3.18
K3(mm) 17.7

Please check the type/dimensions/specifications of the part ST32-SCA15.875-015 in the Side Cutter Upper (straight shank type) series.