(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Parts Cabinet, Opening: 350 to 863 mm

Parts Cabinet, Opening: 350 to 863 mm

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 535.48 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
B-104-1
B-200 SALE
B-201 SALE
B-402
B-403
B-404 SALE
B-405 SALE
B-413
B-414 SALE
B-415 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Height (mm) Width (mm) Depth (mm) Other Supplementary explanation Size Accessory Numbers of drawers Installation Drawer type Sales Parts JAN code Weight
(g)
Quantity

฿ 535.48

SMALL PART CASES 1 Piece(s) 20 Day(s) - - - - Option - - - - - - Connecting Fixtures Set 4962772410585 - -

฿ 43,038.81

฿ 25,156.18

SMALL PART CASES 1 Piece(s) 20 Day(s) Drawer 901 863 326 - Drawer: 6 Abreast x 12 Stacks External Dimensions (mm): Height 901 x Width 863 x Depth 326 Fall Prevention Metal Fittings 2 pcs. Included 72 Hem type Medium - - 48000 1 unit

฿ 37,341.01

฿ 21,963.98

SMALL PART CASES 1 Piece(s) 20 Day(s) Drawer 901 863 326 - Drawer: 4 Abreast x 5 Stacks External Dimensions (mm): Height 901 x Width 863 x Depth 326 Fall Prevention Metal Fittings 2 pcs. Included 20 Hem type Large Type - - 41000 1 unit

฿ 10,767.00

SMALL PART CASES 1 Piece(s) 20 Day(s) Drawer 268 350 243 - Drawers: 3 columns x 5 rows External dimensions (mm): height 268 x width 350 x depth 243 - 15 Desktop Type Small - - 6000 1 unit

฿ 10,263.85

SMALL PART CASES 1 Piece(s) 20 Day(s) Drawer 405 350 243 - Drawer: 3 Abreast x 8 Stacks External Dimensions (mm): Height 405 x Width 350 x Depth 243 - 24 Desktop Type Small - - 8900 1 unit

฿ 24,034.35

฿ 14,264.39

SMALL PART CASES 1 Piece(s) 20 Day(s) Drawer 503 714 243 - Drawer: 6 Abreast x 10 Stacks External Dimensions (mm): Height 503 x Width 714 x Depth 243 Connecting Fitting 4 pcs / Fall Prevention Fitting 2 pcs Included 60 Stacking Placement Type Small - - 25000 1 unit

฿ 39,285.24

฿ 23,319.72

SMALL PART CASES 1 Piece(s) 20 Day(s) Drawer 991 714 243 - Drawer: 6 Abreast x 20 Stacks External Dimensions (mm): Height 991 x Width 714 x Depth 243 Fall Prevention Metal Fittings 2 pcs. Included 120 Stationary type Small - - 41000 1 unit

฿ 14,175.87

SMALL PART CASES 1 Piece(s) 20 Day(s) Drawer 534 441 243 - Drawer: 3 Abreast x 7 Stacks External Dimensions (mm): Height 534 x Width 441 x Depth 243 - 21 Desktop Type Medium - - 13000 1 unit

฿ 20,120.72

฿ 12,780.68

SMALL PART CASES 1 Piece(s) 20 Day(s) Drawer 503 714 243 - Drawer: 5 Abreast x 7 Stacks External Dimensions (mm): Height 503 x Width 714 x Depth 243 Connecting Fitting 4 pcs / Fall Prevention Fitting 2 pcs Included 35 Stacking Placement Type Medium - - 23000 -

฿ 36,397.89

฿ 21,711.34

SMALL PART CASES 1 Piece(s) 20 Day(s) Drawer 991 714 243 - Drawer: 5 Abreast x 14 Stacks External Dimensions (mm): Height 991 x Width 714 x Depth 243 Fall Prevention Metal Fittings 2 pcs. Included 70 Stationary type Medium - - 37000 1 unit

Product Description

Small parts case with a strong steel panel capable of use even with heavy objects.
[Features]
· A highly-rigid, high-strength specification that can withstand severe usage conditions and in which each drawer can hold up to approx. 1 kg of materials such as small screws.
· Considerations in regards to safety have also been made via the use of tip over-prevention fixtures, and drawer-pullout and fall-prevention clamps, etc.
· Each drawer equipped with two partition panels.
· Inventory levels can be confirmed at a glance by placing the box units in the back, and storing loose items in front.
[Applications]
· Can also be used as a storage shelf for equipment used by individuals workers, such as name tags, wrist straps, or gloves.

Part Number
B-104-1
B-200 SALE
B-201 SALE
B-402
B-403
B-404 SALE
B-405 SALE
B-413
B-414 SALE
B-415 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Height (mm) Width (mm) Depth (mm) Other Supplementary explanation Size Accessory Numbers of drawers Installation Drawer type Sales Parts JAN code Weight
(g)
Quantity

฿ 535.48

SMALL PART CASES 1 Piece(s) 20 Day(s) - - - - Option - - - - - - Connecting Fixtures Set 4962772410585 - -

฿ 43,038.81

฿ 25,156.18

SMALL PART CASES 1 Piece(s) 20 Day(s) Drawer 901 863 326 - Drawer: 6 Abreast x 12 Stacks External Dimensions (mm): Height 901 x Width 863 x Depth 326 Fall Prevention Metal Fittings 2 pcs. Included 72 Hem type Medium - - 48000 1 unit

฿ 37,341.01

฿ 21,963.98

SMALL PART CASES 1 Piece(s) 20 Day(s) Drawer 901 863 326 - Drawer: 4 Abreast x 5 Stacks External Dimensions (mm): Height 901 x Width 863 x Depth 326 Fall Prevention Metal Fittings 2 pcs. Included 20 Hem type Large Type - - 41000 1 unit

฿ 10,767.00

SMALL PART CASES 1 Piece(s) 20 Day(s) Drawer 268 350 243 - Drawers: 3 columns x 5 rows External dimensions (mm): height 268 x width 350 x depth 243 - 15 Desktop Type Small - - 6000 1 unit

฿ 10,263.85

SMALL PART CASES 1 Piece(s) 20 Day(s) Drawer 405 350 243 - Drawer: 3 Abreast x 8 Stacks External Dimensions (mm): Height 405 x Width 350 x Depth 243 - 24 Desktop Type Small - - 8900 1 unit

฿ 24,034.35

฿ 14,264.39

SMALL PART CASES 1 Piece(s) 20 Day(s) Drawer 503 714 243 - Drawer: 6 Abreast x 10 Stacks External Dimensions (mm): Height 503 x Width 714 x Depth 243 Connecting Fitting 4 pcs / Fall Prevention Fitting 2 pcs Included 60 Stacking Placement Type Small - - 25000 1 unit

฿ 39,285.24

฿ 23,319.72

SMALL PART CASES 1 Piece(s) 20 Day(s) Drawer 991 714 243 - Drawer: 6 Abreast x 20 Stacks External Dimensions (mm): Height 991 x Width 714 x Depth 243 Fall Prevention Metal Fittings 2 pcs. Included 120 Stationary type Small - - 41000 1 unit

฿ 14,175.87

SMALL PART CASES 1 Piece(s) 20 Day(s) Drawer 534 441 243 - Drawer: 3 Abreast x 7 Stacks External Dimensions (mm): Height 534 x Width 441 x Depth 243 - 21 Desktop Type Medium - - 13000 1 unit

฿ 20,120.72

฿ 12,780.68

SMALL PART CASES 1 Piece(s) 20 Day(s) Drawer 503 714 243 - Drawer: 5 Abreast x 7 Stacks External Dimensions (mm): Height 503 x Width 714 x Depth 243 Connecting Fitting 4 pcs / Fall Prevention Fitting 2 pcs Included 35 Stacking Placement Type Medium - - 23000 -

฿ 36,397.89

฿ 21,711.34

SMALL PART CASES 1 Piece(s) 20 Day(s) Drawer 991 714 243 - Drawer: 5 Abreast x 14 Stacks External Dimensions (mm): Height 991 x Width 714 x Depth 243 Fall Prevention Metal Fittings 2 pcs. Included 70 Stationary type Medium - - 37000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1