(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
B-730 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 8,581.83 |
TOOL CASE B-730 | 1 Piece(s) | 20 Day(s) |
Business-style, woven attaché case.
[Features]
· The interior provides ample storage capacity. The tool space and utility space are separated by a partition board.
· The size is large enough to hold B4 files.
[Application]
· External dimensions: 465 (W) × 340 (H) × 110 (D) mm.
· Inner dimensions: 445 (W) × 325 (H) × (main body depth 50 + lid depth 25) (D) mm.
· Weight: 2.0 kg.
· Material: nylon.
· No tool holster is included.
Part Number |
---|
B-730 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 8,581.83 |
TOOL CASE B-730 | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
B-730
Two-layer structure with a tool storage space and a utility space for storing documents and small items. The lid side features a convenient pocket.
Content features
With shoulder belt
External Dimensions | 445 (W) × 340 (H) × 110 (D) mm |
---|---|
Internal Dimensions | 455 (W) × 325 (H) × (Body Depth 50 + Lid Depth 25) (D) mm |
Weight | 2.0 kg |
Material | Nylon |
How can we improve?
How can we improve?