(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Conductive Floor Mat Black

Conductive Floor Mat Black

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of F-730

  • Thickness(mm)
    4
  • Width(mm)
    1000
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    5
  • Color
    Black
  • Mass(g)
    27000
  • ESD Control Value(Ω)
    Grounding resistance Rg≤1 X 108
  • Supplementary explanation
    To counter floor static electricity and fatigue
  • Contents
    1 Roll
Part Number
F-730 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 22,000.00

฿ 12,632.40

CONDUCTIVE FLOOR MAT BLACK 1 Piece(s) 20 Day(s) 1 Roll

Basic Specifications

  • Thickness(mm)
    4
  • Width(mm)
    1000
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    5
  • Color
    Black
  • Mass(g)
    27000
  • ESD Control Value(Ω)
    Grounding resistance Rg≤1 X 108
  • Supplementary explanation
    To counter floor static electricity and fatigue
  • Contents
    1 Roll

Product Description

An anti-static mat that has hardness and strength as a flooring material, and is suitable for use at warehouses that use carts.
[Features]
· Diamond shaped embossing mat for flooring, with a thickness of 4 mm, featuring durability, high abrasion resistance, weather resistance, strength and stretch resistance.
· Mat dedicated for floor use has a glossy finish with consideration for adhesion properties. Double-sided tape and adhesives can be firmly adhered.
· Can be cut with a cutter knife or strong scissors.
· When dividing into multiple pieces, it is necessary to connect the ground wire for each mat or to electrically connect using ground plates made of metal plate.
· Regular attachment uses a strong double-sided tape for flooring and is applied to all four sides when running a heavy dolly or hand lift machine.
[Applications]
· It can also be used effectively for preventing static electricity at workplaces where electronic equipment is manufactured and prevention of fire due to static electricity in work where flammable liquids and gases are handled.
· Ideal for countering floor static electricity and fatigue.

Specifications of F-730

  • Thickness(mm)
    4
  • Width(mm)
    1000
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    5
  • Color
    Black
  • Mass(g)
    27000
  • ESD Control Value(Ω)
    Grounding resistance Rg≤1 X 108
  • Supplementary explanation
    To counter floor static electricity and fatigue
  • Contents
    1 Roll
Part Number
F-730 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 22,000.00

฿ 12,632.40

CONDUCTIVE FLOOR MAT BLACK 1 Piece(s) 20 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1