(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hook Scraper

Hook Scraper

You can add up to 6 items to the comparison list.

Loading...

Specifications of 149666

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    210
  • Mass(g)
    88
  • Applicable Replacement Blade
    HK-5H
  • Blade
    Hook L Replacement Blade 0.5 mm Thickness
Part Number
149666
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 219.48

CUTTER KNIFE 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    210
  • Mass(g)
    88
  • Applicable Replacement Blade
    HK-5H
  • Blade
    Hook L Replacement Blade 0.5 mm Thickness

Product Description

With a spatula that's convenient for opening packages and paint cans. Hook blade optimal for cutting package strings and PP bands.

[Features]
· Spatula part uses special hardened steel.
· Convenient as it has a body with a spatula and a hooked blade with blade snap line.
· Screw Lock Mechanism

Specifications of 149666

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    210
  • Mass(g)
    88
  • Applicable Replacement Blade
    HK-5H
  • Blade
    Hook L Replacement Blade 0.5 mm Thickness
Part Number
149666
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 219.48

CUTTER KNIFE 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1