(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Three Way Yellow

Three Way Yellow

You can add up to 6 items to the comparison list.

Loading...

Specifications of 129842

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Overall Length(mm)
    285
  • Mass(g)
    180
  • Applicable Replacement Blade
    LB-10H・LB-10BH・LB-50H・LB-50BH・HSB-W・HSB-Z
  • Blade
    Includes 1 universal standard saw blade, 1 superquenched saw blade, 1 large blade (L blade)
Part Number
129842
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 506.68

CUTTER KNIFE 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Overall Length(mm)
    285
  • Mass(g)
    180
  • Applicable Replacement Blade
    LB-10H・LB-10BH・LB-50H・LB-50BH・HSB-W・HSB-Z
  • Blade
    Includes 1 universal standard saw blade, 1 superquenched saw blade, 1 large blade (L blade)

Product Description

[Features]
· 3 types of blades can be used (universal super-quenched saw blades, super-quenched turning saw blades, large blades (L blades).
· Two types of blades can be used on the front and back at all times.
· Another type can be built into the main unit.
· Safety lock mechanism.
· Built-In Replacement Blade Type

Specifications of 129842

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Overall Length(mm)
    285
  • Mass(g)
    180
  • Applicable Replacement Blade
    LB-10H・LB-10BH・LB-50H・LB-50BH・HSB-W・HSB-Z
  • Blade
    Includes 1 universal standard saw blade, 1 superquenched saw blade, 1 large blade (L blade)
Part Number
129842
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 506.68

CUTTER KNIFE 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1