(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

WypAll x 70 Jumbo Roll 870 (Non-Woven Fabric Wiper)

WypAll x 70 Jumbo Roll 870 (Non-Woven Fabric Wiper)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 60232

  • Product Model
    Non-woven Wipe
  • Shape
    Roll
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    White
  • Depth Dimensions(mm)
    317×340mm
  • Number of Sheets Per Case
    Pulp, polypropylene
  • Packing Form
    Roll
  • Ply
    1
  • 1 Roll
Part Number
60232
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 4,867.00

NON-WOVEN WASTE CLOTHS (ROLL) 1 Pack(s)

870 Pieces Per Package

12 Day(s) 10 1 Roll

Basic Specifications

  • Product Model
    Non-woven Wipe
  • Shape
    Roll
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    White
  • Depth Dimensions(mm)
    317×340mm
  • Number of Sheets Per Case
    Pulp, polypropylene
  • Packing Form
    Roll
  • Ply
    1
  • 1 Roll

Product Description

Strong, low-fluffing non-woven fabric rags. (Roll type)
[Features]
· Low-fluffing non-woven fabric wipes for general use.
· Highly absorbent for quick soaking up of liquids and oils. Can be used dry or wet for a wide array of applications.
· Uses material that is rip-resistant even if wetted with alcohol or water. Feels like cloth when wetted with water or chemical solution.
· Uses Hydroknit, a sheet material made by using high pressure water to entwine pulp in high strength non-woven polypropylene fabric.
· Includes perforations, allowing it to be cut freely to whatever size is required.
· Has undergone food sanitation testing.
[Applications]
· Can be used in general factories, maintenance, food factories, printing plants, hospitals, care giving, pharmaceutical factories, cosmetics factories, etc.

Specifications of 60232

  • Product Model
    Non-woven Wipe
  • Shape
    Roll
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    White
  • Depth Dimensions(mm)
    317×340mm
  • Number of Sheets Per Case
    Pulp, polypropylene
  • Packing Form
    Roll
  • Ply
    1
  • 1 Roll
Part Number
60232
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 4,867.00

NON-WOVEN WASTE CLOTHS (ROLL) 1 Pack(s)

870 Pieces Per Package

12 Day(s) 10 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently Asked Questions (FAQ)

Question: Can the product also be used for food processing work?
Answer: It does not have any adhesives and has been tested for food hygiene, so please use it with relief.
Question: Can it be dampened with water or alcohol and wrung out for use?
Answer: Yes.