(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Techno Tex 23 cm x 23 cm (Clean Area Wiper)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 63160

  • Product Type
    Wiper
  • Material
    Polyester
  • Sheet size(mm)
    230×230
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Number of Sheets
    10 Units/ Pack
  • Ply
    1
  • Packaging
    Pouch
  • JIS B9920/ISO14664-1 (Class)
    5
  • 1 Pack (10 Sheets)
Part Number
63160
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 11,162.00

CLEANROOM WASTE CLOTHS 1 Pack(s)

100 Pieces Per Package

12 Day(s) 10 1 Pack (10 Sheets)

Basic Specifications

  • Product Type
    Wiper
  • Material
    Polyester
  • Sheet size(mm)
    230×230
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Number of Sheets
    10 Units/ Pack
  • Ply
    1
  • Packaging
    Pouch
  • JIS B9920/ISO14664-1 (Class)
    5
  • 1 Pack (10 Sheets)

Product Description

A cleanroom cloth with minimal residual ion and dust generation levels.
[Features]
· A clean area wiper made using 100% ultra fine polyester fiber. The edges have been cut to ensure minimal generation of dust.
· The soft edge effect of the irregular cross-sectional areas helps remove dust and dirt.
· Clean packed in an ISO class 5 (FED class 100) environment after being cleaned with 17.5 MΩ·cm ultra-pure water.
· Has undergone testing for compliance with Japanese food sanitation laws.
[Applications]
· Non-woven fabric cloth ideal for cleaning work in strictly controlled clean areas and on clean benches.
· For wiping work involving alcohol, acetone and other organic compounds.
· Ideal for factories which manufacture electronics, lenses, pharmaceuticals, medical equipment, cosmetics, as well as for printing factories, hospitals and laboratories.

Specifications of 63160

  • Product Type
    Wiper
  • Material
    Polyester
  • Sheet size(mm)
    230×230
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Number of Sheets
    10 Units/ Pack
  • Ply
    1
  • Packaging
    Pouch
  • JIS B9920/ISO14664-1 (Class)
    5
  • 1 Pack (10 Sheets)
Part Number
63160
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 11,162.00

CLEANROOM WASTE CLOTHS 1 Pack(s)

100 Pieces Per Package

12 Day(s) 10 1 Pack (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1