Nippon Paper, KAYDRY

Brand :
CRECIA

Caution

    Product Description

    Regular sized, soft-type, 3-layer low-fluffing paper towels. (Sheet type)
    [Features]
    · Paper wipes in a box that is convenient to carry around.
    · Boasts excellent water absorbency. Rapidly soaks up water and oil.
    · Does not use fluorescent dye, so is safe to use. Has undergone food sanitation testing
    [Applications]
    · Can be used in general factories, electronics factories, cosmetics factories, hospitals, care giving, maintenance, food factories, laboratories, schools etc.
    · Can be used in a wide range of fields such as wiping down precision parts, or for research testing and analysis.

    Features

    ●It is optimum for wiping delicate surfaces.
    ●It has superior strength due to the 3 sheet layers.

    Usage

    ●For wiping plastic products and lenses that are susceptible to scratches.

    Specification

    ●Sheet Size(mm):225 x 215
    ●Q'ty Per Case:132 Sheets x 36 BOX
    ●Color: White

    Materials

    ●Pulp
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Nippon Paper, KAYDRY | CRECIA | MISUMI Thailand