(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crecia Techno Wipe N100-L PL (clean area wiper)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 63430

  • Product Type
    Wiper
  • Material
    Cellulose
  • Sheet size(mm)
    340×300
  • Color
    White
  • Number of Sheets
    100 Units/ Pack
  • Ply
    1
  • Material / Finish
    Lyocell Nonwoven Fabric
  • Packaging
    Plastic pack
  • 1 Pack (100 Sheets)
Part Number
63430
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 8,755.00

CLEANROOM WASTE CLOTHS 1 Pack(s)

1,600 Pieces Per Package

1 Day(s) 10 1 Pack (100 Sheets)

Basic Specifications

  • Product Type
    Wiper
  • Material
    Cellulose
  • Sheet size(mm)
    340×300
  • Color
    White
  • Number of Sheets
    100 Units/ Pack
  • Ply
    1
  • Material / Finish
    Lyocell Nonwoven Fabric
  • Packaging
    Plastic pack
  • 1 Pack (100 Sheets)

Product Description

Plain cleanroom cloth with minimal dust generation. Suitable for wiping away contaminants in clean environments.
[Features]
· Lyocell wipers. Made of non-woven fabric. Boasts high strength when wet. Suitable for work which uses alcohol, etc.
· New environmentally-friendly natural fiber materials derived from natural raw materials.
· Has undergone testing for compliance with Japanese food sanitation laws.
[Applications]
· Ideal for cleaning work in clean areas and on clean benches.

Specifications of 63430

  • Product Type
    Wiper
  • Material
    Cellulose
  • Sheet size(mm)
    340×300
  • Color
    White
  • Number of Sheets
    100 Units/ Pack
  • Ply
    1
  • Material / Finish
    Lyocell Nonwoven Fabric
  • Packaging
    Plastic pack
  • 1 Pack (100 Sheets)
Part Number
63430
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 8,755.00

CLEANROOM WASTE CLOTHS 1 Pack(s)

1,600 Pieces Per Package

1 Day(s) 10 1 Pack (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently Asked Questions (FAQ)

Question: Is the fabric a mesh type or a plain type?
Answer: It is a plain type.
Question: What are the characteristics of lyocell material?
Answer: It is stronger and less likely to shrink than cotton.