- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Kim Towel White Small Pop-Up Single (Paper Wiper)
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of 61450
-
- Product Model
- Paper Wiper
-
- Shape
- Sheet
-
- Cloths
- New
-
- Type
- Dry
-
- Width(mm)
- White
-
- Depth Dimensions(mm)
- 190×320mm
-
- Number of Sheets Per Case
- Pulp
-
- Packing Form
- Box
-
- Ply
- 4
-
- 1 Box (150 Sheets)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
RoHS | |
|
฿ 338.00
|
PAPER-MADE WASTE CLOTH (SHEET)
|
1 Pack(s)
|
150 Pieces Per Package
|
|
1 Day(s)
|
10 |
1 Box (150 Sheets) |
Basic Specifications
-
- Product Model
- Paper Wiper
-
- Shape
- Sheet
-
- Cloths
- New
-
- Type
- Dry
-
- Width(mm)
- White
-
- Depth Dimensions(mm)
- 190×320mm
-
- Number of Sheets Per Case
- Pulp
-
- Packing Form
- Box
-
- Ply
- 4
-
-
- 1 Box (150 Sheets)
Product Description
Paper towels in a box that is convenient to carry around. (Small size)
[Features]
· A box type that is ideal for use in a fixed position / fixed management on production lines.
· Portable paper wipes that are convenient for maintenance.
· A general purpose type that can be used anywhere.
· Pinhole embossed. Does not contain adhesive.
· Has undergone food sanitation testing.
[Applications]
· Perfect for work such as wiping away ink, paint chemicals, etc. and oil stains on machinery, parts, tools, etc.
Specifications of 61450
-
- Product Model
- Paper Wiper
-
- Shape
- Sheet
-
- Cloths
- New
-
- Type
- Dry
-
- Width(mm)
- White
-
- Depth Dimensions(mm)
- 190×320mm
-
- Number of Sheets Per Case
- Pulp
-
- Packing Form
- Box
-
- Ply
- 4
-
- 1 Box (150 Sheets)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
RoHS | |
|
฿ 338.00
|
PAPER-MADE WASTE CLOTH (SHEET)
|
1 Pack(s)
|
150 Pieces Per Package
|
|
1 Day(s)
|
10 |
1 Box (150 Sheets) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Since four sheets of paper have been overlapped, it has superior strength, and using it has a similar feel to using cloth.
●An ideal wiper for quick wiping a large amount of dirt.
●4 raw materials with good absorbency properties have been bonded without Usage
●For wiping off a large amount of oil stains generated at various factories.Specification
●Sheet Size(mm):190 x 320(pop up)
●Q'ty Per Box(sheet):150
●Color: WhiteMaterials
●Pulp
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?