- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 88
-
- Genre
- Anti-Rust
-
- Type
- Spray
-
- Features 1
- Semi-dry type. The corrosion prevention coating will not come off even if touched by hand after drying. This product resists rusting regardless of outside humidity, salinity, chemical environments, corrosion environment, or other adverse conditions. Ideal for long term rust preventing indoors or outdoors. Since this item has adequate lubrication, it can be used as anti-rust lubrication for trunk or hood hinges.
-
- Application 1
- Indoor and outdoor storage of steel compounds and machine models. Preventing rust during machining, storage, and transport. Corrosion prevention of machines. For lower automobile parts surfaces, inner fender, and locker panels.
-
- Hazard Category
- Class 4 Type 1 Petroleum
-
- Hazardous Goods Capacity(ml)
- 250
-
- Operating Temperature Range(°C)
- 100 or Less
-
- Capacity
- 1 case (500 mL x 3 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Capacity |
|
฿ 1,644.82
|
ANTI-RUST AGENTS
|
1 Pack(s)
|
3 Pieces Per Package
|
|
6 Day(s)
|
1 case (500 mL x 3 pcs) |
Basic Specifications
-
- Genre
- Anti-Rust
-
- Type
- Spray
-
- Features 1
- Semi-dry type. The corrosion prevention coating will not come off even if touched by hand after drying. This product resists rusting regardless of outside humidity, salinity, chemical environments, corrosion environment, or other adverse conditions. Ideal for long term rust preventing indoors or outdoors. Since this item has adequate lubrication, it can be used as anti-rust lubrication for trunk or hood hinges.
-
- Application 1
- Indoor and outdoor storage of steel compounds and machine models. Preventing rust during machining, storage, and transport. Corrosion prevention of machines. For lower automobile parts surfaces, inner fender, and locker panels.
-
- Hazard Category
- Class 4 Type 1 Petroleum
-
- Hazardous Goods Capacity(ml)
- 250
-
- Operating Temperature Range(°C)
- 100 or Less
-
- Capacity
- 1 case (500 mL x 3 pcs)
Product Description
Waxy long-term rust prevention agent.
[Features]
· Semi-dry type.
· The corrosion prevention coating will not come off even if touched by hand after drying.
· Provides excellent rust prevention properties under bad conditions such as humid, salt, chemical, or corrosive atmospheres outdoors.
· Ideal for long-term rust prevention indoors and outdoors.
· Since this item has adequate lubrication, it can be used as anti-rust lubrication for trunk or hood hinges (product No. 00499).
Specifications of 88
-
- Genre
- Anti-Rust
-
- Type
- Spray
-
- Features 1
- Semi-dry type. The corrosion prevention coating will not come off even if touched by hand after drying. This product resists rusting regardless of outside humidity, salinity, chemical environments, corrosion environment, or other adverse conditions. Ideal for long term rust preventing indoors or outdoors. Since this item has adequate lubrication, it can be used as anti-rust lubrication for trunk or hood hinges.
-
- Application 1
- Indoor and outdoor storage of steel compounds and machine models. Preventing rust during machining, storage, and transport. Corrosion prevention of machines. For lower automobile parts surfaces, inner fender, and locker panels.
-
- Hazard Category
- Class 4 Type 1 Petroleum
-
- Hazardous Goods Capacity(ml)
- 250
-
- Operating Temperature Range(°C)
- 100 or Less
-
- Capacity
- 1 case (500 mL x 3 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Capacity |
|
฿ 1,644.82
|
ANTI-RUST AGENTS
|
1 Pack(s)
|
3 Pieces Per Package
|
|
6 Day(s)
|
1 case (500 mL x 3 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?