- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 109
-
- Type
- Spray
-
- Heat-Resistance
- Y
-
- Water-Resistant
- Y
-
- Features 1
- Superior in rustproofing and waterproofing, produces a long-term lubrication effect. There is almost no lathering or scattering. Superior in permeability and heat resistance.
-
- Application 1
- Rust preventive and lubricant for rotating metal parts as chains, gears, etc.
-
- Hazard Level
- Class 4 Type 2 Petroleum
-
- Hazardous Goods Capacity(ml)
- 150
-
- Operating Temperature Range(°C)
- -20~170
-
- Amount Of Content
- 1 case (300 ml x 6 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,230.63
|
GREASES
|
1 Pack(s)
|
6 Pieces Per Package
|
|
6 Day(s)
|
1 case (300 ml x 6 pcs) |
Basic Specifications
-
- Type
- Spray
-
- Heat-Resistance
- Y
-
- Water-Resistant
- Y
-
- Features 1
- Superior in rustproofing and waterproofing, produces a long-term lubrication effect. There is almost no lathering or scattering. Superior in permeability and heat resistance.
-
- Application 1
- Rust preventive and lubricant for rotating metal parts as chains, gears, etc.
-
- Hazard Level
- Class 4 Type 2 Petroleum
-
- Hazardous Goods Capacity(ml)
- 150
-
- Operating Temperature Range(°C)
- -20~170
-
- Amount Of Content
- 1 case (300 ml x 6 pcs)
Product Description
Long-lasting rustproofing lubricant grease that almost never foams or spatters during spraying.
[Features]
· Excellent rust prevention (at least 500 hours saltwater spray testing) and water resistance, and demonstrates long term lubrication effects.
· Excellent permeability enables permeation into narrow gaps.
· Excellent load bearing performance and heat resistance.
[Applications]
· For the rotating parts and sliding parts of construction machinery, agricultural machinery and machine tools.
· For rotating parts and sliding parts such as gears and chains.
· Creak stopper for shutters, door hinges, cycle chains, steel furniture, etc.
Specifications of 109
-
- Type
- Spray
-
- Heat-Resistance
- Y
-
- Water-Resistant
- Y
-
- Features 1
- Superior in rustproofing and waterproofing, produces a long-term lubrication effect. There is almost no lathering or scattering. Superior in permeability and heat resistance.
-
- Application 1
- Rust preventive and lubricant for rotating metal parts as chains, gears, etc.
-
- Hazard Level
- Class 4 Type 2 Petroleum
-
- Hazardous Goods Capacity(ml)
- 150
-
- Operating Temperature Range(°C)
- -20~170
-
- Amount Of Content
- 1 case (300 ml x 6 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,230.63
|
GREASES
|
1 Pack(s)
|
6 Pieces Per Package
|
|
6 Day(s)
|
1 case (300 ml x 6 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?