1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Grinder MSG-3BSPlus

UHT AIR GRINDER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,567.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For precision grinding and polishing
[Set Contents]
· 1.5 m Air Hose
· Hose Clamp x 2
· Over Hose
· Quick Joint
· Rubber Sleeve
· Set Spin
· Wrench
· ø10 Grindstone with Shaft

 
Part Number
MSG-3BSPLUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,567.00

UHT AIR GRINDER 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Chuck inner diameter(mm) 3 Number of load-free rotations(rpm) 65000 Main Body, Related Products Body
Operating Air Pressure(MPa) 0.4–0.6 Overall Length(mm) 160.5 Ventilation Rear
Manufacturer model number MSG-3BSPLUS Air consumption(NL / min) 120 Quantity(Nos. / pcs) 1 pc.

Please check the type/dimensions/specifications of the part MSG-3BSPLUS in the Micro Grinder MSG-3BSPlus series.