1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Hose 1.5 m with Band

UHT AIR GRINDER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 449.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Hose for air suction.
· Used for all models of UHT Micro Grinders and Turbolappers.
· Comes with 2 hose clamps.
· It uses environmentally friendly paper packaging

 
Part Number
1932
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 449.00

UHT AIR GRINDER 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Type Hose / Air Reel Quantity(Nos. / pcs) 1 pc.

Please check the type/dimensions/specifications of the part 1932 in the Air Hose 1.5 m with Band series.