1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lightweight Silent Disc Grinder

YKT AIRELECTORICTOOL

Lightweight Silent Disc Grinder
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 16,978.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High Power Model
· Safety equipment compliant with the Ordinance on Industrial Safety and Health of Japan that realizes high safety, workability, durability for amazing efficiency.
· Built-in silencer can cut high frequency sounds.

Part Number
G70-SA SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,978.58

฿ 14,392.74

YKT AIRELECTORICTOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Applicable Grindstone Size (Outer Diameter)(mm) 180 Number of No-load Revolutions(rpm) 7500 Air Consumption(m³/min) 1
Operating Air Pressure(Mpa) 0.6 Applicable Grindstone Size (Thickness)(mm) 6 Applicable Grindstone Size (Inner Diameter)(mm) 22
Exhaust Direction Side Total Length(mm) Main Body Supplement explanation G70-SA
Body shape Angle Type Weight(g) 2700 Accessories Wrench (1), Touch Joint (1), Hex Wrench (2), Outer Flange (1), Flange Stop Screw (1), Spring Washer (1). Wheel Cover (1)

Please check the type/dimensions/specifications of the part G70-SA in the Lightweight Silent Disc Grinder series.