1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lightweight Disc Grinder G4-SA

YKT AIRELECTORICTOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,328.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Yokota's grinder has a built-in safety throttle device for safe work

Part Number
G4-SA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,328.14

YKT AIRELECTORICTOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Applicable Grindstone Size (Outer Diameter)(mm) 100 Number of No-load Revolutions(rpm) 13000 Air Consumption(m³/min) 0.45
Operating Air Pressure(Mpa) 0.6 Applicable Grindstone Size (Thickness)(mm) 2 to 6 Applicable Grindstone Size (Inner Diameter)(mm) 15
Exhaust Direction Side Total Length(mm) 188 Main Body, Related Products Body
Body shape Angle Type Weight(g) 1000 Accessories Wrench (1), Touch Joint (1), Hex Wrench (1), Outer Flange (1), Flange Stop Screw (1), Wheel Cover (1)

Please check the type/dimensions/specifications of the part G4-SA in the Lightweight Disc Grinder G4-SA series.