1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Carbide Rotary Bar / Midget Grinder for Mounted Wheel (MG-0AS)

YKT AIRELECTORICTOOL

Carbide Rotary Bar / Midget Grinder for Mounted Wheel (MG-0AS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Equipped with high precision chuck with runout accuracy 0.05 mm or less.
· High runout accuracy enables higher precision work with increased workability and safety

Part Number
MG-0AS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipExhaust Direction

฿ 7,545.36

YKT AIRELECTORICTOOL 1 Piece(s) 12 Day(s) Side

Loading...

  1. 1

Basic Information

Product Model Normal Type Chuck Inner Diameter(mm) 6 Number of No-load Revolutions(rpm) 24000
Total Length(mm) 169 Operating Air Pressure(Mpa) 0.4-0.6 Air Consumption(m³/min) 0.45
Body shape Straight Type Suitable grindstone dimensions(mm) φ6 Tungsten Carbide Rotor Lever / Grinding Stone with Shaft Weight(g) 560
Accessories Wrench (2), Touch Joint (1)

Please check the type/dimensions/specifications of the part MG-0AS in the Carbide Rotary Bar / Midget Grinder for Mounted Wheel series.

Products with similar specification

Part Number
MG-0AS-T
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipExhaust Direction

฿ 7,554.00

1 Piece(s) 1 Day(s) Front