1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dedicated Midget Grinder for Carbide Rotary Bar MG-0C

YKT AIRELECTORICTOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 12,952.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Small Type
· Lightweight and superior in workability
· Designed for carbide rotary bars, with outstanding chuck accuracy achieved by using an ultra precise chuck.
· Uses a carbide rotary bar excellent for precision centering of collets

Features

●Compact, lightweight and outstanding usability.
●Carbide rotary bar exclusive design, with excellent zip fastener accuracy due to adoption of super high accuracy zip fastener.

Usage

●Molding die finishing, burring work, chamfering work etc.

Specification

●Chuck Inner Diameter(mm):6
●No Load Speed(min-1):33000
●Air Consumption(m3/min):0.18
●Hose Intake Port:Rc1/4
●Exhaust:Forward
●Total Length(mm):197
●Working Air Pressure: 0.4 to 0.6MPa

Accessories

●Touch Joint 
●Spanner
Part Number
MG-0C SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,952.79

฿ 11,176.96

YKT AIRELECTORICTOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1
 

Basic Information

Rotational Speed 33000 Air Consumption(l/min) 180 Usable Hose Diameter 9.5
Air Pressure 0.6 Body Shape Straight Type Suitable grindstone dimensions(mm) φ6 Tungsten Carbide Rotor Lever
Weight(g) 430 Accessories Wrench (2), Touch Joint (1) Total Length(mm) 197

Please check the type/dimensions/specifications of the part MG-0C in the Dedicated Midget Grinder for Carbide Rotary Bar MG-0C series.