1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

In-Oil Driven Impact Wrench YW-8PHRK

YKT AIRELECTORICTOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,581.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Pistol type.
· Two-Hammer Mechanism (2 impacts per rotation)

 
Part Number
YW-8PHRK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18,581.80

YKT AIRELECTORICTOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N▪m) 80 Socket insertion point(mm) 12.7 Suitable Bolt Diameter(φ/mm) 8
Number of Turns(rpm) 7000 Operating Air Pressure(Mpa) 0.6 Air Consumption(m³/min) 0.35
Exhaust Rear Body shape Pistol Type Total Length(mm) 171
Hose Fixing Port Rc1/4 Weight(g) 1700 Accessories Touch Joint (1)

Please check the type/dimensions/specifications of the part YW-8PHRK in the In-Oil Driven Impact Wrench YW-8PHRK series.