(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a compact pistol-type impact screwdriver useful for tightening and removing threads and screws.
The maximum tightening torque is 20.
Capacity Screw Diameter(mm) | M2.3~M6.0 | Bit Insertion Point(mm) | 6.35 | Operating Air Pressure(Mpa) | 0.6 |
---|---|---|---|---|---|
Number of No-load Revolutions(rpm) | 7500 | Air Consumption(m³/min) | 0.27 | Exhaust | Rear |
Total Length(mm) | 148 | Body Shape | Pistol Type | Weight(g) | 950 |
Accessories | Touch Joint (1), Regulator (Internal) | Capacity screw diameter (small screw) | 3.0–6.0 | Capacity screw diameter (tapping screw) | 2.3~5.0 |
Capacity screw diameter (hexagon bolt and nut) | 3.0–6.0 |
Please check the type/dimensions/specifications of the part YD-670B-R in the Oil-Driven Impact Driver YD-670A-R/B-R series.
Part Number |
---|
YD-670A-R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Bit Configuration |
---|---|---|---|---|---|
฿ 14,305.46 | 1 Piece(s) | 12 Day(s) | Shape A |
How can we improve?
How can we improve?