1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Riveting Hammer BRH-6/A/X-1

YKT AIRELECTORICTOOL

Riveting Hammer BRH-6/A/X-1
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 13,233.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The baby riveting hammer is ideal for quick small diameter riveting for aluminum, duralumin plates, etc. or riveting for manufacturing planes, cars, vehicles, and various machines

 
Part Number
BRH-6 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,233.95

฿ 12,394.92

YKT AIRELECTORICTOOL 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Model Air Hammer Number of No-Load Blows(rpm) 3500 Air Consumption(m3/min) 0.4
Overall Length(mm) 200 Operating Air Pressure(Mpa) 0.6 Detailed Model Numbers BRH-6
Supplement Explanation · Riveting capacity steel 4.8 mm/Duralumin 6.4 mm · Round shank Body Shape Pistol Type Weight(g) 1350
Accessories Regulator (1 Pc), Snap (1 Pc), Snap Buffer A (1 Pc), Touch Joint (1 Pc)

Please check the type/dimensions/specifications of the part BRH-6 in the Riveting Hammer BRH-6/A/X-1 series.