1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drill YRD-6N

YKT AIRELECTORICTOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,070.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Noise-canceling type with 2-stage throttle.
· Can be used widely for sash machining, prefabricated buildings, automobiles, railroad cars, aircraft, electric apparatus assembly, etc., as well as any other drilling work

Features

●Taper chuck adopts outstanding core fluctuation precision.
●Compact and lightweight to reduce workers' fatigue.

Usage

●For assembling of sash processing, prefabricated construction, automobiles, airplanes, weak electricity.

Specification

●Chuck Capacity(mm):6.5
●Drilling Capacity(mm):6
●No Load Speed(min-1):2800
●Air Consumption(m3/min):0.40
●Hose Intake Port:Rc1/4
●Exhaust:Back
●Total Length(mm):153
●Working Air Pressure: 0.6MPa

Accessories

●Chuck Handle
●Touch Joint
Part Number
YRD-6N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,070.00

YKT AIRELECTORICTOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Product Model Air Drills Chuck Capacity(mm) 6.5 Drilling Capacity(mm) 6
Operating Air Pressure(Mpa) 0.6 Number of No-load Revolutions(min-1) 2800 Body Shape Pistol Type
Punching Capacity Drill Diameter x Thickness(mm) 6 x 6 Weight(g) 890 Accessories Touch Joint (1), Chuck Handle (1)
Total Length(mm) 153 Exhaust Direction Rear

Please check the type/dimensions/specifications of the part YRD-6N in the Drill YRD-6N series.