1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Impact Screwdriver YD-4.5PZK/YD-4.5PBZK

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 13,741.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a compact pistol-type impact screwdriver useful for tightening and removing threads and screws.
The maximum tightening torque is 18.

 
Part Number
YD-4.5PBZKSALE
YD-4.5PZKSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBit Configuration

฿ 13,741.34

฿ 12,955.34

YKT AIRELECTORICTOOL 1 Piece(s) 12 Day(s) Shape B

฿ 13,741.34

฿ 12,955.34

YKT AIRELECTORICTOOL 1 Piece(s) 12 Day(s) Shape A

Loading...

  1. 1

Basic Information

Capacity Screw Diameter(mm) M3.0~M5.0 Bit Insertion Point(mm) 6.35 Operating Air Pressure(Mpa) 0.6
Number of No-load Revolutions(rpm) 12000 Air Consumption(m³/min) 0.2 Exhaust Rear
Total Length(mm) 157 Body Shape Pistol Type Weight(g) 650
Accessories Touch Joint (1), Regulator (1) Capacity screw diameter (small screw) 3.0~5.0 Capacity screw diameter (tapping screw) 3.5~4.5
Capacity screw diameter (hexagon bolt and nut) 3.5~5.0