1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vibrator NLV-1518AL/NLV-2125AL/NLV-2430BL

NPK AIRELECTORICTOOL

Vibrator NLV-1518AL/NLV-2125AL/NLV-2430BL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An air vibrator that can be used with a wide variety of models as the application requires.
· Air cushioned type.
· With Silencer

 
Part Number
30058
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

NPK AIRELECTORICTOOL 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Supplement explanation Air Cushion Type Detailed model numbers NLV-2430BL Vibration Frequency(min-1) 3500
Overall height(mm) 130 Weight(g) 2800 Hose mouth mounting screw(Rc) 1/8
Hose inner dia.(mm) 6.3 Air Consumption(m3 / min) 0.24