1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chipper Flat Chisel Round/Square (17300123)

NPK AIRELECTORICTOOL

Chipper Flat Chisel Round/Square (17300123)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The shape of the chisel inlet is available in round (R) and cornering (H) types.

Features

●With a spring that the chisel does not come off.

Usage

●For chipping of thin concrete in engineering work, construction and electrical work, as well as chipping of stones, sand shake out of castings, and descaling etc.

Specification

●Working Air Pressure: 0.6MPa
Part Number
17300123
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTotal Length
(mm)
Chisel Types Applicable Model Width
(mm)

฿ 2,290.00

NPK AIRELECTORICTOOL 1 Piece(s) 12 Day(s) 350CircularAA-0SP, 00SP16

Loading...

  1. 1
 

Basic Information

Product Model Other Related Parts

Please check the type/dimensions/specifications of the part 17300123 in the Chipper Flat Chisel Round/Square series.

Products with similar specification

Part Number
17501350
17501870
17501910
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTotal Length
(mm)
Chisel Types Applicable Model Width
(mm)

฿ 750.00

1 Piece(s) 1 Day(s) 215CircularAA-0SP, 00SP16

฿ 854.30

1 Piece(s) 3 Day(s) 300CircularAA-1ASP~3SP,15XSP~75SP20

฿ 955.03

1 Piece(s) 3 Day(s) 300CorneringAA-1ASP~3SP,15XSP~75SP20