1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Sander NSG-180XC

NPK AIRELECTORICTOOL

Sander NSG-180XC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,354.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
·For disc paper.
·Operating air pressure (MPa): 0.6
·No load speed (Rpm): 7600

 
Part Number
15307
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,354.35

NPK AIRELECTORICTOOL 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Air Consumption(m³/min) 0.65 Operating Air Pressure(Mpa) 0.6 Number of No-load Revolutions(rpm) 7600
Total Length(mm) 209 Weight(g) 2200 Hose Mouth Mounting Screw(Rc) 3/8
Hose Inner Dia.(mm) 12.7 Air Consumption(m3 / min) 0.65 Paper Size(mm) 180×22