1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Impact Wrench NW-1600HA/1600HA-2R

NPK AIRELECTORICTOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Impact Wrench NW-1600HA/1600HA-2R
  • Impact Wrench NW-1600HA/1600HA-2R
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With one strike with one rotation method, lightweight but high output, and ideal for car servicing with frequent loosening.
· 2R: Long anvil

 
Part Number
25370
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

NPK AIRELECTORICTOOL 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N▪m) 250 Socket Insertion Angle(mm) 12.7 Suitable Bolt Diameter(φ/mm) Standard: 16/high power: 14
Hammer Type Single Number of Turns(rpm) 5000 Operating Air Pressure(Mpa) 0.6
Air Consumption(m³/min) 0.15 Exhaust Rear Supplement Explanation Long Anvil Type
Detailed Model Numbers NW-1600HA-2R Total Length(mm) 195 Weight(g) 2600
Hose mouth mounting screw Rc1/4 Hose Inner Dia.(mm) 6.3 Number of power adjustments(Number of adjustments) 4