1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Geared Drill D13VF

AIRELECTORICTOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 13,930.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Electric drill whose rotation speed can be freely changed according to the work.
[Features]
· Heavy duty motor with 710 W maximum output.
· An anti-slip soft grip.
[Applications]
· For drilling holes in various metals, wood, and plastic, etc.

Features

●Adopts soft grip which is hard to slip.

Specification

●No Load Speed(min-1):0 to 850
●Drilling Capacity(mm) Ironworker:13
●Drilling Capacity(mm) Woodworking:32
●Chuck Capacity(mm):2.0 to 13
●SPQ(piece):1
●Stepless Speed Shift Type 
●Power: AC100V 
●Power Cord Length: 2.5m
●Keyless Chuck Handle 
●Carbon Brush: NO.41

Accessories

●Side Handle 
●Case
Part Number
D13VF SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,930.00

฿ 12,049.45

AIRELECTORICTOOL 1 Piece(s) 10 Day(s)

Loading...

  1. 1
 

Basic Information

Chuck Abilities(mm) 2.0 ~ 13.0 Number of Turns(min⁻¹ (times/min)) 0~850 Power(V) Single-phase 100
Drilling Capacity: Iron Work(mm) 13 Power Consumption(W) 710 Current(A) 7.5
Drilling Capacity: Wood Work(mm) 32 Cord 2.5m Standard Accessories Side handle, Case
Attachable Chuck Screw (U1/2"-20) Keyless Chuck 13VLRD-N Weight(g) 2000

Please check the type/dimensions/specifications of the part D13VF in the Geared Drill D13VF series.