1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tabletop Grinder GB602W

MKT BENCH GRINDER

Tabletop Grinder GB602W
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,451.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for rough sharpening of bladed tools and deburring of castings.
· With bright light for clear visibility the work location, and eye shield for protection of the worker's eyes from grinding dust.

Part Number
GB602W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,451.40

MKT BENCH GRINDER 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Grindstone Dimension (Outer Diameter)(mm) 150 Grindstone Dimension (Hole Diameter)(mm) 12.7 Grindstone Dimension (Thickness)(mm) 16/6.4
Number of Revolutions (50 / 60 Hz)(rpm) 2850(50Hz)・3450(60Hz)

Please check the type/dimensions/specifications of the part GB602W in the Tabletop Grinder GB602W series.