1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disc Grinder G15SP (Part Number)

HIT AIRELECTORICTOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 15,564.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

3-way side handle (left/right/up) mountable angle grinder (electric).
[Features]
· Uses Super Washer.
[Applications]
· Perfect for deburring and finishing, welding, grinding cut sections and rust removal of iron, bronze, and aluminum castings.
· Ideal for base polishing, rust and coating removal for coated surfaces.
· Convenient for cutting and creasing concrete and various stone materials.
· Convenient for cutting of various mild steel materials (round pipe, equal-angle steel, etc.).

Part Number
G15SP SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,564.00

฿ 14,318.88

HIT AIRELECTORICTOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Disc Grinder Grinding Wheel Diameter(φ/mm) 150 Transmission Function Yes / No Not Included
No-load Rotation Speed(min-1) 8000 Double-insulated Function Yes / No Not Included Power(V) AC100
Rated Current(A) 11 Power Consumption(W) 1050 Cord Length(m) 2.5
Accessories Resinoid Flexible Grindstone (#36), Wrench, Side Handle Weight(kg) 3.2

Please check the type/dimensions/specifications of the part G15SP in the Disc Grinder G15SP series.