1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circular Saw Blade Cutter CD7SA

HIT AIRELECTORICTOOL

Circular Saw Blade Cutter CD7SA
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 20,764.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Highly durable cutting machine.
[Features]
· Small size and lightweight.
· With single-action type attachable/removable cover, cutting chips can be easily discharged.
· Ideal balance design.
· Equipped with LED light that makes it easy to see marking lines.
· Single-action cutting adjustment method.
· Can be easily attached and detached with one hand.
[Application]
· Useful for cutting various mild-steels, stainless steel, aluminum frame.

Part Number
CD7SA SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 20,764.00

฿ 19,102.88

HIT AIRELECTORICTOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Tip Saw Cutting Machine Voltage(V) Single-phase 100 Power Consumption(W) 1330
Cord Length(m) 5 Additional Information With Chip Saw for Mild Steel Cutting Capability: Round Bar(mm) Plate thickness 12
Cutting Capability: Round Pipe(φ) 60.5 Cutting Capability: L-Shaped Steel(mm) 60 x 60 Cutting Capability: Square Pipe(mm) 60
Edged Tool Outer Diameter(mm) Saw Blade Diameter 180/185 mm Weight(kg) 4.0

Please check the type/dimensions/specifications of the part CD7SA in the Circular Saw Blade Cutter CD7SA series.