(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bit Adapter

Bit Adapter

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of BAD4070

  • Product Type
    Adapter Socket Bit
  • Insertion Angle(mm)
    12.7(1/2")
  • Overall Length(mm)
    55
  • Shaft measurements(mm)
    6.35
  • Mass(g)
    40
Part Number
BAD4070
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 574.00

LOB HANDTOOL 1 Piece(s) 1 Day(s)

Basic Specifications

Product Description

[Features]
· For tightening and loosening bolts and nuts.
· Cordless screwdrivers are OK.

Specifications of BAD4070

  • Product Type
    Adapter Socket Bit
  • Insertion Angle(mm)
    12.7(1/2")
  • Overall Length(mm)
    55
  • Shaft measurements(mm)
    6.35
  • Mass(g)
    40
Part Number
BAD4070
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 574.00

LOB HANDTOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●An adapter corresponding to a bit of 6.35mm in opposite side dimension of a rechargeable screwdriver.

Specification

●Input Drive(mm):12.7
●Shaft Dimension(mm):6.35
●Total Length(mm):55
●SPQ(piece):10