1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Attachment Riveter

HAND TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,960.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Simply attach to existing impact drivers to convert it into a riveting gun.
· Electric type / rechargeable impact driver with maximum torque of 80 N·m or more.
· For automobile repair work / DIY work / housing repair work.
· Thick and hard rivets that are difficult to use with hand riveters can be used with ease.

 
Part Number
R03I
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,960.93

HAND TOOLS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Other Related Accessory Rivet Radial Range φ(mm) 2.4~4.8 Weight(g) 450
Features 1 Impact driver as a riveter. Riveting possible up to size ϕ4.8 Mass(g) 170

Please check the type/dimensions/specifications of the part R03I in the Attachment Riveter series.