(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Parts Clip P-843

Parts Clip P-843

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of P-843

  • Tip Type
    Other
  • Main Body Material
    Stainless Steel
  • Overall Length(mm)
    143
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Main Body
  • Weight(g)
    30
  • Features
    The parts that are clamped onto can be held with a lock.
Part Number
P-843
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 456.00

HAND TOOLS 1 Piece(s) Same day

Basic Specifications

  • Tip Type
    Other
  • Main Body Material
    Stainless Steel
  • Overall Length(mm)
    143
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Main Body
  • Weight(g)
    30
  • Features
    The parts that are clamped onto can be held with a lock.

Product Description

A parts clip which holds by locking the clamped parts in place.
[Features]
· With anti-slip knurling.
· With a lock. (3-stage)
[Applications]
· It can be used as a clamp or heat sink for soldering electronic parts, etc.

Specifications of P-843

  • Tip Type
    Other
  • Main Body Material
    Stainless Steel
  • Overall Length(mm)
    143
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Main Body
  • Weight(g)
    30
  • Features
    The parts that are clamped onto can be held with a lock.
Part Number
P-843
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 456.00

HAND TOOLS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Locks and holds the pinched parts.

Usage

●As a clamp or radiator upon soldering of electronic components etc.

Specification

●Total Length(mm):143
●SPQ(piece):10

Materials

●Stainless Steel