- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Vacuum Pick-up Tool P830 and Spare Parts (Pad Set)
Specifications of P-830
-
- Tip Type
- Other
-
- Main Body Material
- Polypropylene
-
- Overall Length(mm)
- 123
-
- Single Product Set Product
- Single Item
-
- Main Body Parts
- Main Body
-
- With/without tip replacement function
- Available
-
- Details Type
- Vacuum pick (main unit)
-
- Material
- Pad: natural rubber
-
- Weight(g)
- 5
-
- Tip Color
- Pad: 70
-
- Packaging Quantity
- 1
-
- Accessory
- Pad, 3 types (S, M, L)
-
- Features
- Small light-weight vacuum style pickup tool that suction adheres and picks up
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 340.00
|
HAND TOOLS
|
1 Piece(s)
|
|
Same day
|
10 |
Basic Specifications
-
- Tip Type
- Other
-
- Main Body Material
- Polypropylene
-
- Overall Length(mm)
- 123
-
- Single Product Set Product
- Single Item
-
- Main Body Parts
- Main Body
-
- With/without tip replacement function
- Available
-
- Details Type
- Vacuum pick (main unit)
-
- Material
- Pad: natural rubber
-
- Weight(g)
- 5
-
- Tip Color
- Pad: 70
-
- Packaging Quantity
- 1
-
- Accessory
- Pad, 3 types (S, M, L)
-
- Features
- Small light-weight vacuum style pickup tool that suction adheres and picks up
Product Description
Picks up by suction. Small light-weight vacuum style pickup tool. Convenient for assembly work with components of shapes that cannot be easily grasped with tweezers or that are easily scratched.
Specifications of P-830
-
- Tip Type
- Other
-
- Main Body Material
- Polypropylene
-
- Overall Length(mm)
- 123
-
- Single Product Set Product
- Single Item
-
- Main Body Parts
- Main Body
-
- With/without tip replacement function
- Available
-
- Details Type
- Vacuum pick (main unit)
-
- Material
- Pad: natural rubber
-
- Weight(g)
- 5
-
- Tip Color
- Pad: 70
-
- Packaging Quantity
- 1
-
- Accessory
- Pad, 3 types (S, M, L)
-
- Features
- Small light-weight vacuum style pickup tool that suction adheres and picks up
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 340.00
|
HAND TOOLS
|
1 Piece(s)
|
|
Same day
|
10 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?