(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUS Hammer SH-10

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of SH-10

  • Head (diameter)(mm)
    38
  • Head (length)(mm)
    130
  • Overall Length(mm)
    278
  • Head material
    Stainless Steel
  • Weight(g)
    850
Part Number
SH-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,471.21

HAND TOOLS 1 Piece(s) Same day

Basic Specifications

  • Head (diameter)(mm)
    38
  • Head (length)(mm)
    130
  • Overall Length(mm)
    278
  • Head material
    Stainless Steel
  • Weight(g)
    850

Product Description

Hammer made entirely of stainless steel.
[Features]
· Material adopts austenitic stainless steel which emphasizes strength.
· Stainless steel tool with excellent corrosion resistance, chemical resistance and hygiene.
· Designed with weight balance in mind to make it easy to swivel.
· Made entirely from stainless steel, it is beautiful, sanitary and easy to maintain.
[Applications]
· Ideal for food-related equipment, medical equipment, cleanrooms, precision machinery, ships, marine sports, marine development.
· Ideal for places that use stainless steel bolts and nuts such as plants, waterproofing work, plumbing and cleaning equipment.

Specifications of SH-10

  • Head (diameter)(mm)
    38
  • Head (length)(mm)
    130
  • Overall Length(mm)
    278
  • Head material
    Stainless Steel
  • Weight(g)
    850
Part Number
SH-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,471.21

HAND TOOLS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1