Cushion Screwdriver (Stubby Type) No. 720

Brand :
VESSEL

Caution

    Product Description

    A small screwdriver ideal for working in narrow places.
    [Features]
    · Cushion grip that fits hands.
    · Rust-resistant black chrome plating finish.
    · Stubby type that demonstrates its power in a limited space.
    [Application]
    · For fastening any screw types.

    Features

    ●Fits easily in the hand so it is less slippery.
    ●A stubby type convenient for screw tightening in a limited space.
    ●Black chrome plated finishing.

    Specification

    ●Shaft Length(mm):15
    ●Total Length(mm):68
    ●SPQ(piece):6
    ●Whole Quenching
    ●Blade Edge: With magnet

    Materials

    ●Shaft: Chrome Vanadium Steel
    ●Grip: Polypropylene, Elastomer (gel included)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Cushion Screwdriver (Stubby Type) No. 720 | VESSEL | MISUMI Thailand