(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Interchangeable Ceramic Adjustable Screwdriver D-280

Interchangeable Ceramic Adjustable Screwdriver D-280

You can add up to 6 items to the comparison list.

Loading...

Specifications of D-280

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    0.9 ~ 2.6
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.4
  • Overall Length(mm)
    145 (With bit fitted)
  • Weight(g)
    14
Part Number
D-280
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,192.69

HZN HANDTOOL 1 Piece(s) 19 Day(s)

Basic Specifications

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    1.8 / 2.6 / 0.9 / 1.3
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.4
  • Overall Length(mm)
    145 (With bit fitted)
  • Weight(g)
    14

Product Description

· A perfect driver for adjusting pre-set knobs/capacitors on printed circuit boards.
[Features]
· Uses zirconia ceramic that does not cause coil misalignment.
· Has greater durability against wear and damage than alumina ceramics.
* Alumina ceramic: Fine ceramic. Besides abrasion resistance, it is excellent in heat and chemical resistance.
[Applications]
· Combination: D-280, -0.9 x -1.8 mm, blade thickness 0.4 mm (D-282), -1.3 x -2.6 mm, blade thickness 0.4 mm (D-283).

Specifications of D-280

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    0.9 ~ 2.6
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.4
  • Overall Length(mm)
    145 (With bit fitted)
  • Weight(g)
    14
Part Number
D-280
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,192.69

HZN HANDTOOL 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1