(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Core Screwdriver D-16-4B

Core Screwdriver D-16-4B

You can add up to 6 items to the comparison list.

Loading...

Specifications of D-16-4B

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    2.3 ~ 3.6
  • Single Product/Set Classification
    Single Item
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.4
  • Overall Length(mm)
    135
  • Weight(g)
    4
  • Specifications
    3.6 x 0.4 comes with guide
Part Number
D-16-4B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 136.12

HZN HANDTOOL 1 Piece(s) 19 Day(s)

Basic Specifications

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    2.3 / 3.6
  • Single Product/Set Classification
    Single Item
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.4
  • Overall Length(mm)
    135
  • Weight(g)
    4
  • Specifications
    3.6 x 0.4 comes with guide

Product Description

Driver for adjusting the ferrite core and pre-set knobs (with and without dial).
[Features]
· Material adopts polyacetal excellent in high insulation and wear resistance.
· It does not damage the core or cause misalignment.
· Tip size: 2.3 X 0.4, 3.6 X 0.4 (with guide).

Specifications of D-16-4B

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    2.3 ~ 3.6
  • Single Product/Set Classification
    Single Item
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.4
  • Overall Length(mm)
    135
  • Weight(g)
    4
  • Specifications
    3.6 x 0.4 comes with guide
Part Number
D-16-4B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 136.12

HZN HANDTOOL 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1